SLUS769D July   2013  – December 2016 UCC28910 , UCC28911

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Schematic
  5. 5 Revision History
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
  8. 8 Detailed Pin Description
    1. 8.1 VDD (Device Voltage Supply)
    2. 8.2 GND (Ground)
    3. 8.3 VS (Voltage Sense)
    4. 8.4 IPK (Set the Maximum DRAIN Current Peak)
    5. 8.5 DRAIN
  9. 9 Specifications
    1. 9.1 Absolute Maximum Ratings
    2. 9.2 Storage Conditions
    3. 9.3 ESD Ratings
    4. 9.4 Recommended Operating Conditions
    5. 9.5 Thermal Information
    6. 9.6 Electrical Characteristics
    7. 9.7 Switching Characteristics
    8. 9.8 Typical Characteristics
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Primary-Side Voltage Regulation
      2. 10.3.2 Primary-Side Current Regulation
      3. 10.3.3 Voltage Feed Forward Compensation
      4. 10.3.4 Control Law
      5. 10.3.5 Valley Switching
      6. 10.3.6 Startup Operation
      7. 10.3.7 Fault Protection
        1. 10.3.7.1 Output Over-Voltage
        2. 10.3.7.2 Input Under-Voltage
        3. 10.3.7.3 Primary Over-Current
        4. 10.3.7.4 VDD Clamp Over-Current
        5. 10.3.7.5 Thermal shutdown
      8. 10.3.8 EMI Dithering
    4. 10.4 Device Functional Modes
  11. 11Applications and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Battery Charger, 5 V, 6 W
        1. 11.2.1.1 Design Requirements
        2. 11.2.1.2 Detailed Design Procedure
          1. 11.2.1.2.1  Power Handling Curves
          2. 11.2.1.2.2  Input Stage Design and Bulk Capacitance
          3. 11.2.1.2.3  Transformer Turns Ratio
          4. 11.2.1.2.4  Output Capacitance
          5. 11.2.1.2.5  VDD Capacitance, CVDD
          6. 11.2.1.2.6  VS Resistor Divider
          7. 11.2.1.2.7  RVDD Resistor and Turn Ratio
          8. 11.2.1.2.8  Transformer Input Power
          9. 11.2.1.2.9  RIPK Value
          10. 11.2.1.2.10 Transformer Primary Inductance Value
            1. 11.2.1.2.10.1 Secondary Diode Selection
          11. 11.2.1.2.11 Pre-Load
          12. 11.2.1.2.12 DRAIN Voltage Clamp Circuit
      2. 11.2.2 Application Curves
        1. 11.2.2.1 Average Efficiency Performance and Standby Power of the UCC28910FBEVM-526
      3. 11.2.3 Multi-Output Converter with UCC2891x Devices
      4. 11.2.4 Do’s and Don'ts
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14Device and Documentation Support
    1. 14.1 Documentation Support
      1. 14.1.1 Device Nomenclature
        1. 14.1.1.1 Definition of Terms
      2. 14.1.2 Related Documents
    2. 14.2 Trademarks
    3. 14.3 Electrostatic Discharge Caution
    4. 14.4 Glossary
    5. 14.5 Related Links
  15. 15Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Constant-Voltage (CV) and Constant-Current (CC) Output Regulation Without Optical-Coupler
  • ±5% Output Voltage Regulation Accuracy
  • ±5% Output Current Regulation With AC Line and Primary Inductance Tolerance Compensation
  • 700-V Start-Up and Smart Power Management Enables <30-mW Standby Power
  • 115-kHz Maximum Switching Frequency Design for High-Power Density
  • Valley Switching and Frequency Dithering to Ease EMI Compliance
  • Thermal Shut Down
  • Low Line and Output Over-Voltage Protection

Applications

  • Home and Building Automation
  • Power Metering Bias
  • Bias Power for Smoke Alarm, Fire Alarm and Thermostat
  • Wall Adapters, Chargers for Mobile Phones
  • Smart plug, IoT, MCU and WiFi Power
  • Aux power for TV, Server, White Goods
  • LED Lighting

Description

The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltage and current regulation without the use of an optical coupler. Both devices incorporate a 700-V power FET and a controller that process operating information from the flyback auxiliary winding and power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enable the very low stand-by power consumption.

Control algorithms in the UCC28910 and UCC28911, combining switching frequency and peak primary current modulation, allow operating efficiencies to meet or exceed applicable standards. Discontinuous conduction mode (DCM) with valley switching is used to reduce switching losses. Built-in protection features help to keep secondary and primary component stress levels in check across the operating range. The frequency jitter helps to reduce EMI filter cost.

Device Information

PART NUMBER PACKAGE BODY SIZE (NOM)
UCC28910 SOIC-7 (7) 5.00 mm x 6.20 mm
UCC28911 SOIC-7 (7) 5.00 mm x 6.20 mm

Simplified Schematic

UCC28910 UCC28911 alt_lus769.gif
UCC28910 UCC28911 frontcurve_lus769.gif