E-Book

eBook Solutions from Texas Instruments.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Reference Designs

Description

Sample Recommended Solutions

Or click on the colored blocks to view/sample recommended solutions.

An eBook Reader (short for electronic book reader) is a hand-held electronic device designed specifically for viewing and reading digital media. Key design considerations include:

  • Applications Processor: the OMAP3621 processor OMAP36x is designed and optimized for low-power operation. It manages all the critical functions including text or video displays and audio interfaces. Typical operating systems used are Linux and Android.
  • Wireless Connectivity: TI's WiLink™ is a single-chip WiFi, Bluetooth and FM solution WiLink 6.0. It meets low-power, small form-factor and low cost requirements of eBook.
  • Display: Electrophoretic Displays (EPD) are a new class of displays that have an advantage of being bi-stable over traditional displays such as LCD. Bi-stability consumes zero power to display text and consumes power only to update the display (i.e. turning to the next page) leading to an extremely power-efficient system. TI’s touch screen controller solutions offer low power, high ESD protection and small-footprint package options. They are immune to vibration and display noise. The TPS65180 provides complete EPD bias solution.
  • Audio: The TLV320AIC3100/10/11 are low-power audio codecs that integrate stereo headphone and class-D speaker amplifiers to extend battery life. They are capable of advanced audio processing for improved voice and music. They are pin-to-pin and sw compatible to allow enable quick and easy product spin. Software for OMAP is available. Additional power savings can be achieved by using the TPA6141A2, a class-G DirectPath (capfree) stereo headphone amplifier.
  • Power Management: TI provides the complete power management solution for an eBook design including a Power Management Unit (PMU) designed specifically for the EPD (TPS65180), another PMU to power the system and 3G modem module supply. The outstanding efficiency of the power conversion extends battery run time in addition to minimizing heat dissipation.
  • Battery Management - accurate fuel gauging maximizes usable battery capacity and ensures orderly shutdown. The option to choose between system side and pack side battery fuel gauge offers customers flexibility in design. TI offers a large portfolio of linear and switching charger ICs. In case a high voltage charger is used, the charger front end protection IC is not needed. However, if the charger is integrated in a low voltage PMU or chipset, the front end IC is very important to protect the system from over-voltage and over-current.

Recommended Resources

View more

Application Notes (8)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 11 May 2015 1566
HTM 8 KB 08 Jan 2014 2769
HTM 8 KB 25 Jan 2012 293
PDF 632 KB 05 Apr 2011 95
HTM 8 KB 27 Jul 2009 1594
HTM 8 KB 03 Nov 2008 98
HTM 8 KB 08 Oct 2008 155
PDF 169 KB 10 Aug 2007 692
    

Selection and Solution Guides

Selection Guides (4)

Title Abstract Type Size (KB) Date Views
PDF 9.45 MB 16 Apr 2015 38442
PDF 80 KB 18 Jan 2013 1315
PDF 58 KB 12 Apr 2012 1078
PDF 1.87 MB 24 Jun 2008 457

Solution Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 290 KB 08 Jan 2013 4485
PDF 5.43 MB 15 Dec 2011 1508

Product Bulletin & White Papers

Product Bulletin (1)

Title Abstract Type Size (MB) Date Views
PDF 318 KB 05 Apr 2011 174

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Wikis

Visit the TI Wiki

Other Support