Heat MeterSmart Heat Metering Solutions from Texas Instruments |
|
Cart |
Heat MeterSmart Heat Metering Solutions from Texas Instruments |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsHeat Meter - Two-way Communication and Time Synchronized MeasurementTI offers the Low Power RF portfolio (both sub-1 GHz and 2.4 GHz solutions) that interface with a TI MCU. This type of communication enables early leak detection in heat meter solutions as well as monitoring and customer knowledge of Smart Grid metering products.Heat Meter - Logging and BillingWith the implementation of flexible tariff rates it is critical to have a system where consumption information is logged. TI MCU solutions provide embedded flash technology to make this type of system a reality. In addition, TI provides solutions for anti-tamper and pre-payment RFID options for the ultimate in flexibility in today's smart heat meters.Infrastructure life-time extensionIn order to optimize service frequency, battery life times in this type of application need to last 10-15 years. TI's MSP430 Ultra Low Power MCU's fit seamlessly into this thought process by combining high-performance with low power.Heat Meter - PowerAs part of maximizing battery life, the correct selection of an ultra-low quiescent current power management device is a key to optimizing the low power of the MSP430. While running the MCU directly from the battery may work (within the specified MCU operating range) and seem to save the cost of power management components, the lack of voltage regulation means much higher MCU stand-by power consumption and lower battery life.This can lead to higher maintenance costs that will far offset any cost savings observed by eliminating the regulator. Regulating the MCU and peripheral communication ICs at the lowest possible voltage will optimize power savings and lengthen battery life. Depending on the type of battery used and the operating mode (full load) duty cycle of the heat meter, there are multiple choices in power management solutions. For simple, low duty cycle (long stand-by) applications, using batteries with a fairly flat discharge curve (such as primary cell Li-SOCl2) the use of ultra-low Iq LDOs can provide long battery life at very low cost. For higher operating duty cycle applications, the use of a low Iq DC/DC regulator with power savings mode (for light loads) provides higher efficiency with a modest increase in cost. For applications using batteries with a linear discharge curve, such as multi-cell alkaline or NiXX, the use of a low-Iq buck/boost converter will maximize battery life by providing regulation down to discharge voltages as low as 1.8-volts. For use of single-cell or small coin cell batteries, where the battery voltage can be less than the regulated voltage, the use of low-Iq boost converters can provide regulation with input voltages as low as 0.7-volts. Although full operation of the MCU and peripheral communication ICs can be optimized at one voltage, in stand-by mode, these devices can operate at much lower voltages (simply maintaining RTC and memory). The use of DC/DC converters and LDOs with dynamic voltage scaling (usually implemented with a V-Select logic pin) can further boost battery life. Heat Meter - Analog SensingThe mechanical forces in heat meters can be measured/detected by various types of sensors. Because voltages are very low, precise low-noise amplifiers (for flow and temperature), and instrumentation amps (for pressure) such as the OPA2209 and INA10x, respectively, are needed at the front end. Usually the voltage is digitized with precision ADCs such as the ADS125x.The ADS125x are precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converters with 18 to 24-bit resolution operating from a single +5V supply and guarantee no missing codes. Heat meter solutions and other Smart Grid solutions from Texas Instruments are ideal for high-resolution measurement applications like cardiac diagnostics, smart transmitters, industrial process control, and weigh scales. By supporting such features TI enables you to prepare accurate bills, perform regular balances and reconciliation, and provide real-time usage information for optimal energy savings. Application Notes (10)
User Guides (1)
|
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 4.85 MB | 23 Jan 2013 | 22905 | |||
| 234 KB | 16 Jan 2013 | 5346 | |||
| 302 KB | 28 Mar 2012 | 4032 | |||
| 6.5 MB | 24 Feb 2012 | 25193 | |||
| 175 KB | 11 Jun 2010 | 1944 |
| Title | Abstract | Type | Size (KB) | Date | Views |
| 409 KB | 10 Jan 2011 | 7217 |
| Name | Part # | Company | Software/Tool Type |
| CC1101 Evaluation Module 433MHz | CC1101EMK433 | Texas Instruments | Daughter Cards |
| CC1101 Evaluation Module 868-915MHz | CC1101EMK868-915 | Texas Instruments | Daughter Cards |
| CC1101-CC1190 869 MHz Evaluation Module Kit | CC1101CC1190EMK868 | Texas Instruments | Daughter Cards |
| CC1120 Evaluation Module Kit 169MHz | CC1120EMK-169 | Texas Instruments | Daughter Cards |
| CC1120 Evaluation Module Kit 420-470MHz | CC1120EMK-420-470 | Texas Instruments | Daughter Cards |
| CC1120 Evaluation Module Kit 868-915MHz | CC1120EMK-868-915 | Texas Instruments | Daughter Cards |
| CC1120 Evaluation Module Kit 955MHz | CC1120EMK-955 | Texas Instruments | Daughter Cards |
| MSP430 868/915MHZ Wireless Target Board | MSP430-3P-AWGH-AMB8423-DEVBD | Amber Wireless GmbH | Development Kits |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Texas Instruments | Software Libraries |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Calculation Tools |
| Title | Abstract | Type | Size (MB) | Date | Views |
|---|---|---|---|---|---|
| 190 KB | 09 Nov 2012 | 1530 | |||
| 738 KB | 05 Oct 2012 | 4574 | |||
| 964 KB | 02 Oct 2012 | 2769 | |||
| 103 KB | 30 Sep 2011 | 2282 |
All TI End-Equipment Solutions
| Name | Type | Available During |
| Recorded Content | On Demand | |
| In-Person | 17 Sep 2013 - 19 Sep 2013 | |
| In-Person | 02 Jul 2013 - 05 Jul 2013 | |
| In-Person | 10 Dec 2013 - 12 Dec 2013 | |
| In-Person | 21 May 2013 - 23 May 2013 |