Level TransmitterSensor Transmitter: Level Transmitter |
|
Level TransmitterSensor Transmitter: Level Transmitter |
|
DescriptionTexas Instruments offers solutions to help solve challenges when designing a Level Transmitter. The input signal from a sensor (capacitive, inductive, Ultrasonic, Hydrometric Pressure or Radar/Microwave sensor) needs to be converted into an accurate, precise electrical representation that can be transmitted via a robust interface/fieldbus to the central unit (PLC, DCS, PAC). TI Designs offer resources, such as schematics and design files that can be used as starting points for key subsystems and industry communication protocols such as IO-Link and 4-20mA loop interfaces. From the sensor output through the entire signal chain and peripheral analog, TI’s broad portfolio and design tools, such as reference designs, enable our customers with efficient solutions and faster time to market. |
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1.29 MB | 31 Oct 2014 | 2218 |
| Title | Abstract | Type | Size (MB) | Date | Views |
| 1.73 MB | 02 Nov 2016 | 2727 |