CIRCUIT060026

Three op amp instrumentation amplifier circuit

CIRCUIT060026

Overview

This design uses three op amps to build a discrete instrumentation amplifier. The circuit converts a differential signal to a single-ended output signal. Linear operation of an instrumentation amplifier depends upon linear operation of its building block: op amps. An op amp operates linearly when the input and output signals are within the device’s input common-mode and output swing ranges, respectively. The supply voltages used to power the op amps define these ranges.
Features
  • Input: ± 0.5 V
  • Common mode voltage: ± 7 V
  • Output: ± 5 V
  • Supply:
    • Vcc = 15 V
    • Vee = -15 V
    • Vref = 0V
General-purpose op amps
OPA172 Single, 36-V, 10-MHz, low-power operational amplifier TLV171 Single, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications
Precision op amps (Vos<1mV)
OPA192 High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/˚C, Precision Operational Amplifier
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Circuit design Three Op Amp Instrumentation Amplifier Circuit (Rev. A) PDF | HTML 30 Mar 2022
Circuit design Space-Grade, 100-krad, Discrete, Three Op Amp Instrumentation Amplifier Circuit PDF | HTML 28 Jun 2021
Analog Design Journal Measuring the linear operating region of instrumentation amplifiers 24 Oct 2016
Analog Design Journal Getting the most out of your instrumentation amplifier design 10 Oct 2005

Related design resources

Design tools & simulation

SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program
CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos