CIRCUIT060061

Single-ended input to differential output circuit

CIRCUIT060061

Overview

This circuit converts a single ended input of 0.1 V to 2.4 V into a differential output of ±2.3 V on a single 2.7-V supply. The input and output ranges can be scaled as necessary as long as the op amp input commonmode range and output swing limits are met.
Features
  • Input: Vi = 0.1 V to 2.4 V
  • Output: Vo = -2.3 V to 2.3 V
  • Supply:
    • Vcc = 2.7 V
    • Vee = 0 V
    • Vref = 2.5 V
General-purpose op amps
OPA344 Single, 5.5-V, 1-MHz, 1-mV offset, RRIO operational amplifier
Precision op amps (Vos<1mV)
OPA335 Single 0.05uV/C max, single-supply CMOS operational amplifier
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Circuit design Single-ended input to differential output circuit (Rev. A) 04 Feb 2019
Circuit design Circuit for differential output from a single-ended precision DAC 28 Jan 2019
Circuit design Single-ended to differential using a two op-amp circuit 08 Oct 2018
Design guide High-Performance Single-Ended to Differential Active IF for High-Speed ADCs 20 Aug 2014

Related design resources

Design tools & simulation

SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program
CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator

Reference designs

REFERENCE DESIGN
TIPD131 Single-Ended Input to Differential Output Conversion Circuit Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos