The DLPDLCR470TEVM, when combined with the DLPLCRDC4422EVM, can accelerate the prototyping time of a DLP 0.47 4K UHD system. The DLPDLCR470TEVM provides a solution for evaluating the 0.47 4K UHD DMD which is designed to pair with the DLPLCRDC4422EVM and can display SPLASH or test patterns on the DMD.
Features
- True 4K ultra high definition (3840 x 2160 pixels) display EVM compatible with DLPLCRDC4422EVM
- 2 flex cables included for quick connection to DLPLCRDC4422EVM
- 5.4 micron micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Bottom illumination