DRV8847S Dual H-Bridge Motor Driver Evaluation Module DRV8847SEVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DRV8847S evaluation module (EVM) is an application board design to allow easy evaluation of the DRV8847S device. The DRV8847S device is an integrated low voltage dual H-bridge driver and highly-configurable power stage for industrial brushed DC, stepper motor, and solenoid applications. This device has been optimized to control one or two brushed DC motors, a stepper motor, or solenoid loads.

For more information on this evaluation module please refer to the DRV8847x EVM User's Guide.

Features
  • 2.7-V to 18-V Operating Voltage Range
  • 1A RMS Driver Current / 2A RMS Driver Current in Parallel Mode
  • I²C Communication

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8847SEVM:
DRV8847S Dual H-Bridge Motor Driver Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 2153 18 Jun 2018
PDF 814 13 Jun 2018
Design files (1)
Title Type Size (KB) Date
ZIP 6365 05 Dec 2018
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (2)


TI Devices (2)

Part Number Name Product Family
DRV8847  2A Dual H-Bridge Motor Driver  Motor drivers 
MSP430G2553  16 MHz MCU with 16 KB Flash, 512 Byte RAM, 10-bit ADC, 24 IO, 2 16-bit Timers and comparator  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles