HD3SS460EVM-SRC high-speed passive crosspoint switch evaluation module
HD3SS460EVM-SRC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

The HD3SS460 is a high-speed passive crosspoint switch designed to support low-speed and high-speed signal switching required for USB Type-C™ with Alternate (ALT) mode applications. The HD3SS460-EVM-SRC evaluation module (EVM) comes with a legacy USB receptacle to connect to legacy USB systems and a DisplayPort receptacle to connect to DisplayPort capable source. There is no on-board CC/PD controller. The board has test headers that can be used to connect CC and other necessary signals to an external Type-C controller to evaluate the Type-C implementation.

Features
  • Plug-and-play design
  • Power can be provided by USB only external DC power is required unless standalone operation
  • The HD3SS460EVM-SRC can be used with a legacy DP source or USB host system to evaluate the Type-C implementation
  • The board has test headers that can be used to connect CC and other necessary signals to an external Type-C controller to evaluate the Type-C implementation
  • The EVM is configurable by jumpers

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

HD3SS460EVM-SRC:
HD3SS460EVM-SRC High-Speed Passive Crosspoint Switch Evaluation Module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 2385 12 Jan 2017
User guides (1)
Title Type Size (KB) Date
PDF 473 23 May 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
HD3SS460  USB Type-C Alternate Mode 4x6 Differential Switch  USB ICs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles