HD3SS460 USB Type-C Alternate Mode 4x6 Differential Switch | TI.com

HD3SS460 (ACTIVE)

USB Type-C Alternate Mode 4x6 Differential Switch

 

Description

The HD3SS460 is a high-speed bi-directional passive switch in mux or demux configurations. Based on control pin POL the device provides switching to accommodate connector flipping. The device also provides muxing between 2Ch Data / 2Ch Video and all 4Ch Video based on control pin AMSEL.

The device also provides cross points MUX for low speed pins as needed in flippable connector implementation.

The HD3SS460 is a generic analog differential passive switch that can work for any high speed interface applications as long as it is biased at a common mode voltage range of 0-2V and has differential signaling with differential amplitude up to 1800mVpp. It employs an adaptive tracking that ensures the channel remains unchanged for entire common mode voltage range.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram with very little added jitter. It consumes <2 mW of power when operational and <5µW in shutdown mode, exercisable by EN pin.

Features

  • Provides MUX Solution for USB Type-C™ Ecosystem Including Alternate Mode (AM)
  • Provides Wide Channel Selection Choices Including USBSS and 2 Ch AM, 4 Ch AM
  • Compatible with 5 Gbps USB3.1 Gen 1 and AM Including 5.4 Gbps DisplayPort 1.2a
  • Compatible for Source/Host and Sink/Device Applications
  • Provides Cross-point MUX for Low Speed SBU Pins
  • Bidirectional "Mux/De-Mux" Differential Switch
  • Supports Common Mode Voltage 0-2 V
  • Low Power with 1-µA Shutdown and 0.6 mA Active
  • Single Supply Voltage VCC of 3.3 V ±10%
  • Industrial Temperature Range of –40 to 85°C

View more

Parametrics Compare all products in Signal conditioners & switches

 
Device type
Function
USB speed (Mbps)
Number of channels (#)
VCC (Min) (V)
VCC (Max) (V)
Ron (Typ) (Ohms)
Input/ouput voltage (Min) (V)
Input/ouput voltage (Max) (V)
ICC (Max) (uA)
Bandwidth (MHz)
ESD HBM (Typ) (kV)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
HD3SS460 HD3SS3212 HD3SS3212-Q1 TUSB1044 TUSB1046A-DCI TUSB1064 TUSB544 TUSB546A-DCI TUSB564
Passive switch     Passive switch     Passive switch     Redriver     Active switch     Active switch     Redriver     Active switch     Active switch    
Type-C
USB3    
Type-C
USB3    
Type-C
USB3    
Type-C
USB3    
Type-C     Type-C     Type-C     Type-C     Type-C    
5000     10000     10000     10000     10000     10000     5000     5000     5000    
4     2     2           4       6    
3     3     2.7     3     3     3     3     3     3    
3.6     3.6     3.6     3.6     3.6     3.6     3.6     3.6     3.6    
8     5     5     5         5       5    
0     0       0         0.7       0    
2     2       3.6         3.6       3.6    
900     800       175     80       175000     80     200000    
2700     8000     8000       10000     10000     5000     5000     1600    
4     2     2     5     5     5     6     5     5    
USB 3.1 (Type-C)
Logic Controlled (Output Enabled)
Crosspoint    
USB 3.1 (Type-C)
Logic Controlled (Output Enabled)