Optecks Light Animator Software for DLP Advanced Light Control Products
OPTECKS-3P-LIGHT-ANIMATOR
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

Optecks’ Light Animator is a software package with a visual interface that allows scientists and engineers to quickly design pattern sequences and triggering for light control applications using DLP® technology. Light Animator supports the DLP LightCrafter 6500, DLP Discovery 4100 and DLP LightCrafter 4500 platforms.

Learn more about Optecks at https://www.optecks.com.

Features
  • Windows 7/8/10
  • Pixelated Canvas represents the micro-mirrors with zoomable interface
  • Draw binary images up to 8 bits
  • Select the object location and edit its properties
  • Create animation using the timeline window
  • Supports import/export of bmp, jpg, gif, png and AVI file formats
  • Trigger in and out pulses to synchronize with external devices such as a camera


Order Now
Part Number Buy from Third Party Status

OPTECKS-LIGHT-ANIMATOR:
Light Animator for LightCrafter 4500



Go to Optecks, LLC
ACTIVE

TI Devices (6)

Part Number Name Product Family
DLP4500  DLP® 0.45 WXGA DMD  Advanced light control 
DLP6500FYE  DLP® 0.65 1080p s600 DMD  Advanced light control 
DLP7000  DLP® 0.7 XGA 2xLVDS Type-A DMD  Advanced light control 
DLPC350  Digital Controller for DLP4500 DMD and DLP4500NIR DMD  Advanced light control 
DLPC410  Digital Controller for Discovery 4100 chipset  Advanced light control 
DLPC900  Digital Controller for DLP6500 DMD and DLP9000 DMD  Advanced light control 

Related Tools & Software

Design Kits & Evaluation Modules  ( 3 )

Name Part Number Tool Type
DLP Discovery 4100 Development Platform  DLPD4X00KIT  Development Kits 
DLP® LightCrafter™ 4500  DLPLCR4500EVM  Evaluation Modules & Boards 
DLP® LightCrafter™ 6500 Evaluation Module  DLPLCR6500EVM  Evaluation Modules & Boards 

Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.