6.5V/2A Boost Converter Reference Design
PMP10026
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides an output voltage of 6.5V from an input voltage range of 3V to 6.5V.

Features
  • For Automove Applications
  • Low Parts Count
  • Excellent Load and Line Regulation
  • Hold up PSU for Dashboard

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10026.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)6.5
Vout (Nom) (V)6.5
Iout (Max) (A)2
Output Power (W)13
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17527Q5A  30V, N-Channel NexFET™ Power MOSFETs  MOSFETs  Sample & Buy Not Available
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17527Q5A VSONP (DQJ)| 8 Download Download
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 608 23 Sep 2015
Design files (5)
Title Type Size (KB) Date
ZIP 66 23 Sep 2015
ZIP 77 23 Sep 2015
PDF 49 23 Sep 2015
PDF 79 23 Sep 2015
PDF 237 23 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles