200W Natural Interleaving Transition-Mode PFC Flyback LED Driver Reference Design
PMP10116
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10116 reference design uses the UCC28063A transition-mode pfc controller to drive LEDs up to 700mA current from an AC input. This flyback PFC topology provides isolation and uses quasi-resonant mode control. It supports analog dimming on the output side.  Refer to LED Driver Based on UCC28060 Interleaved ACDC Single Stage Flyback for design guide

Features
  • Isolated Quasi-Resonant Flyback PFC Topology
  • Natural Interleaving provides Input and Output Ripple Reduction
  • Peak Efficiency of 94%
  • Analog Dimming
  • This reference design was built and tested and the test report is included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10116.1
(Output Voltage 1)
Vin (Min) (V)176
Vin (Max) (V)264
Vout (Nom) (V)285
Iout (Max) (A).7
Output Power (W)199.5
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- PFC

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM4040  Precision micropower shunt voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
LMV358  Dual Low-Voltage Rail-to-Rail Output Operational Amplifier - see LMV358A for upgraded version  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC28063A  Natural Interleaving Transition-Mode PFC Controller with Improved Audible Noise Immunity  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM4040 Download
Download
Download
LMV358 Download Download
Download -
Download Download
Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC28063A Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 766 19 Oct 2011
User guides (1)
Title Type Size (KB) Date
PDF 833 19 Oct 2015
Design files (3)
Title Type Size (KB) Date
ZIP 789 19 Oct 2015
PDF 172 19 Oct 2015
PDF 233 19 Oct 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles