Ultra-wide Input Range, Dual Output, Offline AC/DC Bias Supply with PSR Control and BJT Switch

(ACTIVE) PMP10397

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design uses low cost primary side regulation (PSR) IC UCC28722 with a bipolar transistor for ultra-wide input range applications (85VAC to 528VAC). Two outputs with separated grounds, 5V/0.3A and 16.5V/0.1A are generated.

Features
  • Ultra-wide AC input range: 85VAC-528VAC
  • Dual Output with separated grounds, 5V/0.3A and 16.5V/0.1A
  • 3W Maximum output power rating at efficiency of 63.6% at 85Vac, 61.7% at 528Vac
  • Low cost, 800V bipolar transistor as primary switch for Flyback converter
  • Total 18% output cross-regulation on 5V rail, from no load to full-load
  • Total 13% output cross-regulation on 15V rail, from no load to full-load

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10397.1
(Output Voltage 1)
PMP10397.2
(Output Voltage 2)
Vin (Min) (V)8585
Vin (Max) (V)528528
Vout (Nom) (V)155
Iout (Max) (A).1.3
Output Power (W)1.51.5
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Quasi ResonantFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28722  Low-Cost CVCC Flyback Controller With Primary-Side Regulation for Bipolar Power Device  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28722 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 839 25 Sep 2014
Design files (5)
Title Abstract Type Size (KB) Date
PDF 111 04 Mar 2015
ZIP 184 25 Sep 2014
PDF 200 25 Sep 2014
PDF 61 25 Sep 2014
PDF 96 25 Sep 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs