85 to 265VAC Input 5V@30W Dual Port Charger For Tablets and Smart Phones Reference Design
PMP10478
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design is capable of charging two devices at 2.5A each with over 82% efficiency. The UCC24610 synchronous rectifier controller and CSD17312Q5 FET reduce the rectifier loss and provide high efficiency with a minimal increase in cost. The TPS2561A provides accurate and independent current limit protection for each port. The TPS2513 communicates with the mobile device under charge to ensure that the charger is accepted by most phone and tablet models. This compact design consumes a volume of only 2.15" x 1.7" x 1.0".

Features
  • Capable of charging two devices at the same time
  • AC/DC designed for 30W total capacity
  • Synchronous rectification reduces losses and provides good efficiency (>82%)
  • No load (Standby) power consumption is less than 150mW

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10478.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)6
Output Power (W)30
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM
Flyback- Quasi Resonant
Flyback- Synchronous

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17312Q5  30V, N ch NexFET MOSFET™, single SON5x6, 1.7mOhm  MOSFETs  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TMP300  Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor  Temperature sensors  Sample & Buy Not Available
TPD2E001  Low-capacitance 2-channel +/-15k-V ESD protection array for high-speed data interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2513  Dual USB Dedicated Charging Port Controllers  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2561A  0.25-2.8A, (tuned for ILIMIT=2.3 ± 0.2 A), 2.5-6.5V, dual channel power switch, active-high enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC24610  Secondary side synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28740  Constant-voltage, constant-current Flyback controller Using Opto-Coupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17312Q5 Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TMP300 Download Download
Download Download
TPD2E001 Download -
Download Download
Download -
Download Download
TPS2513 Download
TPS2561A Download
UCC24610 Download Download
Download Download
UCC28740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3392 06 Feb 2015
Design files (3)
Title Type Size (KB) Date
PDF 64 06 Feb 2015
PDF 81 06 Feb 2015
PDF 159 06 Feb 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles