100W System-Level Power Reference Design for Automotive Infotainment System PMP10749 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP10749 is a 100-W system-level SMPS design for a higher-power automotive infotainment system. The design has protections, such as load dump through TVS (ISO pulse testing), as well as reverse voltage (innovative smart diode with very low Iq) protection. Furthermore, all the controllers (boost and dual bucks) are in SYNC for EMI-optimized design.


The design is divided into four major blocks:

  1. Protection: Reverse battery protection through efficient smart diode and automotive transient protections through TVS.
  2. EMI filter: 14-A common modes choke at front end with a differential filter for conducted EMI suppression.
  3. Preboost: Highly efficient synchronous preboost design for 100-W application. The output is maintained at 10 V and when Vin > Vout , the output follows the input and true bypass operation is achieved.
  4. Dual buck controller: 2.2-MHz switching for AM band avoidance, as well as small size solution. Supports two outputs: 5 V at 10 A, as well as 3.3 V at 10 A. The syncout of controller is used to sync boost at F/10 frequency.

 

Features
  • 2.2-MHz switching for SYNC buck controller – avoid AM band + smaller size
  • Wide Vin support for automotive application
  • Cycle-by-cycle current limit and optional hiccup-mode overload protection
  • Low-cost and high-efficiency solution for 100-W application
  • Smart diode for highly efficient reverse battery protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10749.1
(Output Voltage 1)
PMP10749.2
(Output Voltage 2)
PMP10749.3
(Output Voltage 3)
Vin (Min) (V)41010
Vin (Max) (V)323232
Vout (Nom) (V)103.33.3
Iout (Max) (A)101010
Output Power (W)1003333
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBoost- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CD74HC4017  High Speed CMOS Logic Decade Counter/Divider with 10 Decoded Outputs  Specialty logic  Sample & Buy View Design Kits & Evaluation Modules
LM5122-Q1  Automotive Grade, 3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capabili  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
LM5140-Q1  Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM74610-Q1  Zero iq reverse polarity protection smart diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CD74HC4017 Download -
Download Download
Download Download
Download Download
LM5122-Q1 Download
LM5140-Q1 Download Download
LM74610-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6708 21 Mar 2016
Design files (5)
Title Type Size (KB) Date
ZIP 454 21 Mar 2016
ZIP 1778 21 Mar 2016
PDF 25 21 Mar 2016
PDF 611 21 Mar 2016
PDF 495 21 Mar 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles