LM5122-Q1 Automotive Grade, 3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capabili | TI.com

LM5122-Q1 (ACTIVE)

Automotive Grade, 3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capabili

 

Description

The LM5122 is a multi-phase capable synchronous boost controller intended for high-efficiency synchronous boost regulator applications. The control method is based upon peak-current-mode control. Current-mode control provides inherent line feed forward, cycle-by-cycle current limiting, and ease of loop compensation.

The switching frequency is programmable up to 1 MHz. Higher efficiency is achieved by two robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diode-emulation mode also enables discontinuous-mode operation for improved efficiency at light load conditions.

An internal charge pump allows 100% duty cycle for high-side synchronous switch (bypass operation). A 180° phase shifted clock output enables easy multi-phase interleaved configuration. Additional features include thermal shutdown, frequency synchronization, hiccup-mode current limit, and adjustable line undervoltage lockout.

Features

  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Maximum Input Voltage: 65 V
  • Minimum Input Voltage: 3 V (4.5 V for Start-Up)
  • Output Voltage up to 100 V
  • Bypass (VOUT = VIN) Operation
  • 1.2-V Reference with ±1% Accuracy
  • Free-Run and Synchronizable Switching to 1 MHz
  • Peak-Current-Mode Control
  • Robust 3-A Integrated Gate Drivers
  • Adaptive Dead-Time Control
  • Optional Diode-Emulation Mode
  • Programmable Cycle-by-Cycle Current Limit
  • Hiccup-Mode Overload Protection
  • Programmable Line UVLO
  • Programmable Soft Start
  • Thermal Shutdown Protection
  • Low Shutdown Quiescent Current: 9 µA
  • Programmable Slope Compensation
  • Programmable Skip-Cycle Mode Reduces Standby Power
  • Allows External VCC Supply
  • Inductor DCR Current Sensing Capability
  • Multi-phase Capability
  • Thermally Enhanced 20-Pin HTSSOP
  • Create a Custom Design Using the LM5122 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5122-Q1

  Min   Max Range
Vin  V 4.5 to 65.0V
Vout  V 4.5 to 100V
Iout  A ≤ 20A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Boost controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Type Package Group
LM5122-Q1 Order now 3     65     3     100     1     50     1000     4     Enable
Frequency Synchronization
Phase Interleaving
Synchronous Rectification
UVLO Adjustable    
100     -40 to 125     Automotive     Controller     HTSSOP | 20    
LM25122-Q1 Order now 3     42     3     50     1     50     600     4     Enable
Frequency Synchronization
Phase Interleaving
Synchronous Rectification    
100     -40 to 125     Automotive     Controller     HTSSOP | 20    
LM3481-Q1 Order now 2.97     48     1.275     500     1     100     1000     3.7     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Pre-Bias Start-Up
UVLO Adjustable    
85     -40 to 125     Automotive     Controller     VSSOP | 10    
LM5020 Order now 13     100     1.25     300     1     175     1000     2     Enable
Frequency Synchronization
Pre-Bias Start-Up    
80     -40 to 125     Catalog     Controller     VSSOP | 10
WSON | 10    
LM5022 Order now 6     60     1.25     300     1     170     2200     3.5     Enable
Frequency Synchronization
UVLO Adjustable    
90     -40 to 125     Catalog     Controller     VSSOP | 10    
LM5022-Q1 Order now 3     60     1.25