USB-C, DFP, 5V/3A Out, 85-265VAC In, Adapter, Low Cost Reference Design
PMP11124
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP11124 reference design uses the UCC28700 and TPS25810 to provide an isolated 5V at 3A over a USB type C interface.  The UCC28700 implements primary-side regulation, eliminating the need for an opto-coupler and reducing the size and cost of the design.  Cost is further minimized by using an output diode instead of a synchronous rectifier.

Features
  • USB type C interface
  • Minimal component count provides low cost solution
  • 3A capability advertisement on CC line
  • Meets class B conducted EMI limits

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11124.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)3
Output Power (W)15
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2514A  USB dedicated charging port controller - Gen 2  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS25810  USB Type-C™ source controller and 3A power switch with VCONN  USB ICs  Sample & Buy View Design Kits & Evaluation Modules
UCC28700  Constant-voltage, constant-current PWM with PSR & Programmable cable compensation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2514A Download
TPS25810 Download -
UCC28700 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2303 24 Sep 2015
Design files (5)
Title Type Size (KB) Date
ZIP 468 24 Sep 2015
PDF 383 24 Sep 2015
PDF 63 24 Sep 2015
PDF 81 24 Sep 2015
PDF 140 24 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles