Two-Stage Power Supply Reference Design for Field Transmitters
PMP15039
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This dual output reference design provides an example of how to power FPGAs, ASICs, or MCUs when space-constraints are a primary concern. The wide 6-V to 60-V input voltage range and the use of ultra-small and highly efficient DC/DC converters makes the design well suited for applications like industrial sensors, field transmitters, motor drives, and PLC modules. The two-stage approach provides a 1.5% accurate 5-V rail and a 1.5-V point of load rail with 1% accuracy across the entire temperature range. The output voltages are adjustable and can be adapted to the specific needs of the user.

Features
  • Operates over a wide input voltage from 6 V to 60 V with transient protection up to 66 V
  • Dual Outputs: 5 V at 300 mA, 1.5 V at 1 A
  • Small Solution Size (9.25 mm x 18 mm)
  • Scalable for Industrial Power Supplies 
  • Peak System Efficiency > 90%

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP15039.1
(Output Voltage 1)
PMP15039.2
(Output Voltage 2)
Vin (Min) (V)66
Vin (Max) (V)6060
Vout (Nom) (V)51.5
Iout (Max) (A).31
Output Power (W)1.51.5
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous
Designed forFPGA
ASIC
FPGA
ASIC

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMR36006  4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
LMR36015  4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS62821  2.4V-5.5V input, 1A step-down converter With 1% Accuracy in 1.5x2mm QFN  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR36006 Download Download
LMR36015 Download Download
TPS62821 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1429 23 May 2018
Design files (6)
Title Type Size (KB) Date
PDF 267 23 May 2018
ZIP 2331 23 May 2018
PDF 75 23 May 2018
PDF 54 23 May 2018
PDF 90 23 May 2018
ZIP 208 23 May 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles