Reference Design: 8.5V-13.2V to 1.2V 50A DC/DC Converter PMP20071 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TPS546C20A provides a single IC for both control & the synchronous power stage for high current DC/DC applications and allows doubling of the current capability with use of two of the same part.  Multi-phase also allows output ripple cancellation and effective higher bandwidth control for a given switching frequency. PMP20071 shows a high current two phase application. The Test Report show the loss sharing between the two power stages, output ripple reduction and improved dynamic response due to the two phases.

Features
  • Complete high current 2 phase DC/DC converter with all the advantages of phase interleaving using only two of the single phase parts
  • Fixed frequency voltage mode control allows for user selection of switching frequency and synchronization to an external clock
  • Output voltage, current limit and fault thresholds / responses can be adjusted "on the fly" thru the PMBus interface
  • Rich test interface including PMBus socket, and high speed dynamic test load
  • Schematic, BOM, layout and Test Report focusing on thermal performance & load dynamics

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20071.1
(Output Voltage 1)
Vin (Min) (V)8.5
Vin (Max) (V)13.2
Vout (Nom) (V)1.2
Iout (Max) (A)50
Output Power (W)60
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS546C20A  4.5V to 18V, 35A, 2X stackable synchronous buck converter w/ PMBus™, telemetry, ext. pin strapping  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS546C20A Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1629 09 Sep 2016
Design files (7)
Title Type Size (KB) Date
PDF 72 13 Sep 2016
PDF 919 13 Sep 2016
ZIP 899 09 Sep 2016
ZIP 6532 09 Sep 2016
ZIP 393 09 Sep 2016
PDF 3807 09 Sep 2016
PDF 362 09 Sep 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles