400V – 12V/500W High Frequency Resonant Converter Reference Design Using High Voltage GaN Devices

(ACTIVE) PMP20289

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PMP20289 was built and tested to verify the performance of a high frequency (>400kHz nominal switching frequency) LLC series resonant converter (LLC-SRC) implemented with Texas Instrument’s high voltage GaN FETs under nominal (390V to 12V) voltage conversion. The digital controller UCD3138A is used along with the UCD7138 SR controller to optimize LLC-SRC efficiency. TI’s high voltage direct drive GaNFET LMG3410 is used to enable fast switching and be able to minimize dead-time between half-bridge switches. The test results show that 96.8% peak efficiency is achieved at 24A load and 96.3% efficiency is achieved at 42A full load with a switching frequency over 350kHz in a 390V to 12V conversion.

Features
  • 400V – 12V/500W high frequency LLC series resonant converter
  • 350kHz resonant frequency and 500kHz switching frequency at 400V to 12V conversion
  • Utilize TI high voltage direct drive GaN FETs as input switches
  • Optimized LLC SR conduction with UCD7138/UCD3138A
  • Achieve peak 96.8% efficiency

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP20289.1
(Output Voltage 1)
PMP20289.2
(Output Voltage 2)
PMP20289.3
(Output Voltage 3)
Vin (Min) (V)3702005.5
Vin (Max) (V)4004009
Vout (Nom) (V)1275
Iout (Max) (A)4211
Output Power (W)50475
Isolated/Non-IsolatedIsolatedIsolatedIsolated
Input TypeDCDCDC
TopologyHalf Bridge- LLCFlyback- DCMBuck- Synchronous

TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DCP021212  Miniature, 2W Isolated Unregulated DC/DC Converters  Isolated Module  Sample & Buy Not Available
ISO7821  High-Immunity, 5.7kVRMS Reinforced Dual-Channel 1/1 Digital Isolator, 100Mbps  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LMG3410  600-V 12-A Single Channel GaN Power Stage  Gallium Nitride (GaN) Solutions  Sample & Buy View Design Kits & Evaluation Modules
LP3985  Micropower, 150mA Low-Noise Ultra Low-Dropout CMOS Voltage Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision, Low Noise, Low Iq Operational Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS62163  3V-17V 1A Step-Down Converters with DCS-Control™  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
UCC3813-4  Low Power Economy BiCMOS Current Mode PWM  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy Not Available
UCD3138A  UCD3138A Highly Integrated Digital Controller for Isolated Power  Digital Power Control Solutions  Sample & Buy View Design Kits & Evaluation Modules
UCD7138  Low-Side Power MOSFET Driver With Body Diode Conduction Sensing  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 213 17 Aug 2016 567
PDF 4046 16 Aug 2016 331
Design files (30)
Title Abstract Type Size (KB) Date Views
ZIP 1697 17 Aug 2016 74
ZIP 1318 17 Aug 2016 63
ZIP 1313 17 Aug 2016 64
ZIP 1442 17 Aug 2016 66
ZIP 1728 17 Aug 2016 62
ZIP 236 17 Aug 2016 58
ZIP 890 17 Aug 2016 76
ZIP 623 17 Aug 2016 92
ZIP 256 17 Aug 2016 93
ZIP 254 17 Aug 2016 82
ZIP 2874 17 Aug 2016 94
ZIP 522 17 Aug 2016 84
PDF 1362 17 Aug 2016 68
PDF 247 17 Aug 2016 68
PDF 243 17 Aug 2016 68
PDF 893 17 Aug 2016 62
PDF 1230 17 Aug 2016 62
PDF 1317 17 Aug 2016 59
PDF 108 17 Aug 2016 53
PDF 67 17 Aug 2016 62
PDF 144 17 Aug 2016 53
PDF 89 17 Aug 2016 55
PDF 151 16 Aug 2016 124
PDF 49 16 Aug 2016 71
PDF 111 16 Aug 2016 82
PDF 129 16 Aug 2016 78
PDF 1073 16 Aug 2016 297
PDF 111 16 Aug 2016 309
PDF 86 16 Aug 2016 194
PDF 129 16 Aug 2016 163


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki