High Density 12Vin 0.8V 200A & 3.3V 75A POL Reference Design

(ACTIVE) PMP20489

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TPS53679-based reference design provides a single IC for control of two multi-phase outputs with up to 6 phases on main output and up to 2 phases on channel 2; up to 7 phases in all.  Multi-phase also allows output ripple cancellation and effective higher bandwidth control for a given switching frequency. The PMP20489 reference design shows a high current five phase plus two phase application and two on board dynamic loads. The test report focuses on thermal performance, dynamic response and efficiency.

Features
  • Complete high current 5 plus 2 phases DC/DC converters with high speed contol for POL applications
  • Loop compensation set by GUI
  • High current power stages with grounded cooling pads
  • Rich text interface including a self-contained high-speed dynamic test load and a signal generator driven dynamic test load
  • Schematic, BOM, layout and test report focusiing on efficiency, temperature rise and dynamic load performance

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20489.1
(Output Voltage 1)
PMP20489.2
(Output Voltage 2)
Vin (Min) (V)4.510.8
Vin (Max) (V)13.213.2
Vout (Nom) (V).83.3
Iout (Max) (A)20075
Output Power (W)160247.5
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- MultiphaseBuck- Multiphase
Designed forFPGAFPGA

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD95490Q5MC  75A Synchronous Buck NexFET™ Smart Power Stage with DualCool Package  MOSFETs  Not Available Not Available
TPS53679  Dual-Channel 6+1/5+2 VR13 D-CAP+™ Step-Down Multiphase Controller With NVM and PMBus  Step-down (buck)  Sample & Buy Not Available
TPS62163  3V-17V 1A Step-Down Converters with DCS-Control™  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS732  Cap-Free, NMOS, 250mA Low Dropout Regulator with Reverse Current Protection  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD95490Q5MC VSON-CLIP (DMC)| 12 Download -
TPS53679 Download
TPS62163 Download Download
TPS732 Download
Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 2960 03 Nov 2017
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 1704 03 Nov 2017
ZIP 2797 03 Nov 2017
PDF 5670 03 Nov 2017
PDF 491 03 Nov 2017
PDF 41 03 Nov 2017
PDF 522 03 Nov 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs