PMP20565

Hold-up time beyond 10 ms using flyback converter and smaller size reference design

PMP20565

Design files

Overview

This reference design extends the hold-up time beyond 10 ms without a bulky output capacitor bank. A 60-V high-voltage energy storage capacitor is used on the input side. It quickly connects to a flyback converter when a line interruption is detected, charges up the input capacitor and extends the hold-up time. The active-switch circuitry is fast-acting and current-limiting. By removing the bulky output capacitor bank, it reduces the total size. It is a compact reference design for isolated power supply where a long hold-up time is required.

Features
  • Wide input range of 9 V to 60 V
  • Estimated 100-ms hold-up time of 12 V/0.5 A
  • 60-V high-voltage energy storage capacitor
  • Fast-acting, current-limiting active switch
  • Easy scale up to high output power
Output voltage options PMP20565.1
Vin (Min) (V) 9
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 2
Output Power (W) 24
Isolated/Non-Isolated Isolated
Input Type DC
Topology Boost- Non Sync^Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT155.PDF (2673 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM423.PDF (70 KB)

Detailed overview of design layout for component placement

TIDM422.PDF (116 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCFR2.ZIP (120 KB)

Design file that contains information on physical board layer of design PCB

TIDM424.PDF (212 KB)

PCB layer plot file used for generating PCB design layout

TIDM421.PDF (100 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF
AC/DC & DC/DC controllers (external FET)

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
MOSFETs

CSD19534Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Hold-Up Time Beyond 10 ms Using Flyback Converter Reference Design Jan 17, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.