High Efficiency and High Power Density 1kW Resonant Converter Reference Design with TI HV GaN FET PMP20637 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a high efficiency, high power density and light weight resonant converter reference design. It converts a 390V input to a 48V/1kW output. The PMP20637 power stage has over 140W/in^3 power density. The whole board weight is less than 210g. With fixed 950kHz switching frequency in steady state, 97.6% peak efficiency is achieved.  

Features
  • 390V - 48V/1kW high frequency resonant converter
  • 950kHz resonant frequency with less than 210g weight
  • Utilizes TI's high voltage GaN FETs as input switches
  • Optimized LLC SR conduction with UCD7138/UCD3138A
  • Power stage dimension: 2” x 2.1” x 1.7”
  • Achieves peak 97.6% efficiency

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


Parametrics
 PMP20637.1
(Output Voltage 1)
Vin (Min) (V)380
Vin (Max) (V)400
Vout (Nom) (V)48
Iout (Max) (A)21
Output Power (W)1008
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyHalf Bridge- Resonant

TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7831  High-immunity, 100-Mbps, 5.7-kVRMS reinforced triple-channel 2/1 digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM20  ±1.5°C Analog Output Temperature Sensor  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
LMG3410R070  600-V 70mΩ GaN with integrated driver and protection  Gallium nitride (GaN)  Sample & Buy View Design Kits & Evaluation Modules
LP3985  Micropower, 150mA Low-Noise Ultra Low-Dropout CMOS Voltage Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision, Low Noise, Low Iq Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN6505B  Low-noise 1-A, 420-kHz transformer driver for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TPS62153  3–17V 1A Step-Down Converter in 3x3 QFN package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62163  3V-17V 1A Step-Down Converters with DCS-Control™  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
UCC3813-4  Low Power Economy BiCMOS Current Mode PWM  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available
UCD3138A  UCD3138A Highly Integrated Digital Controller for Isolated Power  Digital power  Sample & Buy View Design Kits & Evaluation Modules
UCD7138  Low-Side Power MOSFET Driver With Body Diode Conduction Sensing  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7831 Download Download
SOIC (DWW)| 16 Download
LM20 Download -
Download Download
LMG3410R070 Download Download
LP3985 Download Download
Download -
OPA376 Download Download
Download Download
Download Download
SN6505B Download Download
TPS62153 Download Download
TPS62163 Download Download
UCC3813-4 Download Download
Download Download
Download Download
UCD3138A Download
Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3561 07 Jun 2017
Design files (24)
Title Type Size (KB) Date
ZIP 2766 07 Jun 2017
ZIP 849 07 Jun 2017
ZIP 2316 07 Jun 2017
ZIP 234 07 Jun 2017
ZIP 708 07 Jun 2017
ZIP 4087 07 Jun 2017
ZIP 748 07 Jun 2017
ZIP 520 07 Jun 2017
PDF 2063 07 Jun 2017
PDF 1331 07 Jun 2017
PDF 1313 07 Jun 2017
PDF 757 07 Jun 2017
PDF 550 07 Jun 2017
PDF 178 07 Jun 2017
PDF 178 07 Jun 2017
PDF 111 07 Jun 2017
PDF 29 07 Jun 2017
PDF 33 07 Jun 2017
PDF 29 07 Jun 2017
PDF 100 07 Jun 2017
PDF 312 07 Jun 2017
PDF 163 07 Jun 2017
PDF 181 07 Jun 2017
PDF 160 07 Jun 2017
Related Tools & Software

Reference Designs  ( 1 )

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
LMG3410R070 daughter card  LMG3410-HB-EVM  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles