170W Auxless AC/DC Power Supply Reference Design with 80 PLUS Gold Compatible Performance
PMP21098
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP21098 reference design uses UCC28056 transition mode PFC controller and UCC25630 enhanced LLC controller with integrated driver to provide 12V/10.8A output (continuous, 14.2A peak) from universal AC input. This design achieves 91.8% peak efficiency at 115VAC input and 93.4% peak efficiency at 230VAC input. The efficiency and power factor numbers also meet both 115V and 230V internal 80 PLUS gold specifications. In addition, the design is able to achieve less than 300mW power consumption at no load without turning off PFC.

Features
  • Universal AC input to 12V/10.8A (continuous), 14.2A (peak)
  • Compact  54mm x 141mm x 30mm board dimension
  • Less than 20% THD with 25% load
  • 93.4% peak efficiency
  • Less than 300mW power consumption with no load
  • Auxilliary power supply not needed to achieve low standby power

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21098.1
(Output Voltage 1)
PMP21098.2
(Output Voltage 2)
Vin (Min) (V)90300
Vin (Max) (V)264400
Vout (Nom) (V)38512
Iout (Max) (A).514.2
Output Power (W)192.5170.4
Isolated/Non-IsolatedNon-IsolatedIsolated
Input TypeACDC
TopologyBoost- PFCHalf Bridge- Resonant

TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18504Q5A  40V, N ch NexFET MOSFET™, single SON5x6, 6.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
INA180  26V, 350kHz current sense amplifier  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TL331  High Voltage Single Differential Comparator  Amplifiers  Sample & Buy Not Available
TLV3401  Single nano power high-voltage comparator with open-drain output  Amplifiers  Sample & Buy Not Available
TLVH431A  1% low-voltage wide-operating current adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TMP300  Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor  Temperature sensors  Sample & Buy Not Available
TPS715  50-mA, 24-V, ultra-low-IQ, low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC24610  Secondary side synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC256304  Wide vin LLC resonant controller with high-voltage start up enabling low standby power  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28056  6-pin high performance CRM/DCM PFC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18504Q5A VSONP (DQJ)| 8 Download Download
INA180 Download -
Download
TL331 Download Download
TLV3401 Download Download
Download Download
Download Download
TLVH431A Download Download
Download Download
Download -
Download Download
Download Download
TMP300 Download Download
Download Download
TPS715 Download Download
UCC24610 Download Download
Download Download
UCC256304 Download Download
UCC28056 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3011 08 Nov 2017
Design files (6)
Title Type Size (KB) Date
PDF 370 03 Nov 2017
PDF 46 03 Nov 2017
ZIP 1550 03 Nov 2017
ZIP 2327 13 Oct 2017
PDF 1592 13 Oct 2017
PDF 336 13 Oct 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles