65W Active clamp flyback with Si FETs reference design for a high power density 5-20V AC/DC adapter
PMP21479
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design uses the UCC28780 active clamp flyback controller to generate a 20-V/15-V/9-V/5-V adjustable output voltage. The maximum power rating is 65 W at 20-V output and up to 3 A at all other output voltage settings. This design reaches a peak efficiency of over 93% using silicon FETs, due to zero voltage switching (ZVS) and recaputuring the leakage energy.  The high efficiency enables a small form factor and a high power density.

Features
  • Zero voltage switching (ZVS) provides high efficiency (93.5% peak value)
  • Low, no load power consumption (33 mW)
  • Supports outputs of 5V/3A, 9V/3A, 15V/3A, and 20V/3.25A
  • Conducted emissions (EMI) data provided in test report
  • Small size (48mm x 48mm x 25mm) provides high power density (18W/in^3)

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21479.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)20
Iout (Max) (A)3.25
Output Power (W)65
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Active Clamp

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5-V low-IQ adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
CSD17575Q3  30V, N ch NexFET MOSFETâ„¢, single SON3x3, 3.2mOhm  MOSFETs  Sample & Buy Not Available
TPS7B4250-Q1  Automotive 50-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC24612  High-frequency multi-mode synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC27712  1.8-A/2.8-A, 620V half bridge driver with interlock  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28780  Adaptive zero voltage switching active-clamp flyback controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
CSD17575Q3 VSON-CLIP (DQG)| 8 Download Download
TPS7B4250-Q1 Download Download
UCC24612 Download Download
UCC27712 Download Download
UCC28780 Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 12762 29 Apr 2020
Design files (6)
Title Type Size (KB) Date
ZIP 1044 29 Apr 2020
ZIP 1548 29 Apr 2020
PDF 1267 29 Apr 2020
PDF 286 29 Apr 2020
PDF 343 29 Apr 2020
PDF 291 29 Apr 2020

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles