70-W flyback and 37-W boost power reference design
PMP22151
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design uses two LM5155 devices to make a flyback and boost power stage. The flyback creates an isolated 28 Vdc bus from a 24 +/-10% Vdc bus and the boost creates a 37 Vdc bus from the output of the flyback. The flyback can be loaded up to 70 W and the boost can be loaded up to 37-W. All components are placed on one side of the board to reduce assembly complexity and cost. Both power stages achieve over 90% efficiency across output conditions.

Features
  • High efficiency flyback and boost power stage
  • Compact size (2" x 3.75") minimizes solution size area
  • Single-side assembly and 2-layer PCB for reduced manufacturing costs

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP22151.1
(Output Voltage 1)
PMP22151.2
(Output Voltage 2)
Vin (Min) (V)1827
Vin (Max) (V)2929
Vout (Nom) (V)2837
Iout (Max) (A)2.51
Output Power (W)7037
Isolated/Non-IsolatedIsolatedNon-Isolated
Input TypeDCDC
TopologyFlyback- CCMBoost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431LI  High-bandwidth, low-IQ programmable shunt regulator (pinout: KRA)  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
LM5155  2.2MHz wide VIN non-synchronous boost controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431LI Download Download
Download Download
LM5155 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2683 19 Nov 2019
Design files (6)
Title Type Size (KB) Date
ZIP 449 19 Nov 2019
ZIP 880 19 Nov 2019
PDF 587 19 Nov 2019
PDF 131 19 Nov 2019
PDF 292 19 Nov 2019
PDF 165 19 Nov 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles