96-W/180-W peak dual interleaved buck converter reference design for space constrained applications PMP30464 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This is a dual, interleaved buck converter reference design, which covers an input voltage range of 17.0 V to 60.0 V. The output voltage is 12.0 V with a maximum load current of 15.0 A. The design has been space optimized and supports an average load current of 8.0 A.

Features
  • High efficiency for low power dissipation in space constrained applications
  • Incorporates dual phase architecture and 3x3 MOSFETs for a small footprint
  • Very good load transient behavior resulting in small output voltage deviation
  • Tight output voltage regulation over a wide load current range

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30464.1
(Output Voltage 1)
Vin (Min) (V)17
Vin (Max) (V)60
Vout (Nom) (V)12
Iout (Max) (A)15
Output Power (W)180
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5119  5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5119 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5814 05 Nov 2018
Design files (6)
Title Type Size (KB) Date
ZIP 65 05 Nov 2018
ZIP 550 05 Nov 2018
PDF 492 05 Nov 2018
PDF 117 05 Nov 2018
PDF 98 05 Nov 2018
PDF 138 05 Nov 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles