Inverting SEPIC reference design for noise sensitive loads PMP30487 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is an inverting SEPIC (Cuk) Converter powering 50-W continuous and up to 70-W peak. The used Cuk topology provides continuous currents at input and output, which allows the lowest conducted emissions in both directions.  Compared to an inverting flyback radiated emissions are low as well due to no RF ringing at the switch node.

Features
  • Best EMI behavior compared to inverting buck boost or inverting flyback
  • A high full load efficiency of 94%
  • Transient response is better than 1% for 50% load range
  • Output voltage is regulated very tight over the whole input voltage range (28 V to 42 V)
  • Load regulation is tight over the whole output current range
  • UVLO functionality is integrated

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30487.1
(Output Voltage 1)
Vin (Min) (V)28
Vin (Max) (V)42
Vout (Nom) (V)-36
Iout (Max) (A)2
Output Power (W)72
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyOther

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5022  6-60V Wide Vin, current mode boost, SEPIC and Flyback controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TLV271  Single 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5022 Download Download
TLV271 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3967 07 Dec 2018
Design files (6)
Title Type Size (KB) Date
ZIP 23 07 Dec 2018
ZIP 553 07 Dec 2018
PDF 467 07 Dec 2018
PDF 96 07 Dec 2018
PDF 158 07 Dec 2018
PDF 107 07 Dec 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles