85 to 265Vac In, 48V1A Out Power Supply for STB with <75mW Standby Power Reference Design PMP40025 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP40025 is a universal AC input, 48W output flyback converter based on primary side regulation(PSR) which eliminates optocouplers and secondary side feedback components reducing BOM cost. The design features a single 48V/1A output with average efficiency greater than 89% and 75mW no load power (compliant with DOE 6 &CoC V5 Tier 2 standard). The design aslo demostrates  excellent +/-3% transient response from no load to full load due to a wake up feature provided by UCC24650.

Features
  • <75mW low standby power @230Vac no load
  • +/-3% transient response from no load to full load
  • High efficiency at 10% load and four points average
  • Pass EN55022B CE test
  • Single-side PCB board for low cost

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40025.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)48
Iout (Max) (A)1
Output Power (W)48
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC24650  200-V Wake-up Monitor for Fast Transient Primary-side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28730  Zero Standby PSR Flyback Controller with CVCC and Wake-Up Monitoring  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC24650 Download Download
UCC28730 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 411 01 Jul 2016
Design files (6)
Title Type Size (KB) Date
ZIP 182 01 Jul 2016
ZIP 27 01 Jul 2016
PDF 206 01 Jul 2016
PDF 166 01 Jul 2016
PDF 89 01 Jul 2016
PDF 241 01 Jul 2016
Related Tools & Software

Reference Designs  ( 2 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles