Flybuck For 48Vin Isolated System Aux. Power Reference Design
PMP40042
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP40042 is a D-CAP Aux. isolated power supply reference design solution for the Telecom & Server applications. High integration and low switching loss, with the UVLO, OTP, OCP, SS and Prebias Start-up, the module enables a high efficiency for 48V system application.  A low cost & compact transformer is embedded on the board. The board size is very compact (31mm * 11.9mm * 5mm). 

Features
  • Integrated high-side and low-side MOSFETs
  • Fast transient response based on the COT controlling
  • Integrated the UVLO, OTP, OCP, SS and prebias start-up
  • Wide input voltage range 36V ~ 60V
  • Compact size:  31mm * 11.9mm * 5mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40042.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)60
Vout (Nom) (V)1
Iout (Max) (A)40
Output Power (W)40
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyHalf Bridge- Hard Switched
Other

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5161  Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5161 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 918 10 Nov 2016
Design files (6)
Title Type Size (KB) Date
ZIP 248 10 Nov 2016
ZIP 28 10 Nov 2016
PDF 594 10 Nov 2016
PDF 96 10 Nov 2016
PDF 46 10 Nov 2016
PDF 150 10 Nov 2016
Related Tools & Software

Reference Designs  ( 2 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles