5V to 3.3V 1.2A DC-DC Converter with 200mS Vout Hold-up Time Circuit Reference Design
PMP4494
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP4494 is a 5V to 3.3V 1.2A DC-DC converter with a Vout hold-up circuit. The synchronous buck converter LM20242 is used in the design to provide high efficiency for the system voltage. A boost converter TPS61170 boosts an auxiliary rail from 10V up to 20V to provide the backup voltage. A supply voltage supervisor TLV809 monitors the system voltage and switches the supply to the backup voltage once the system voltage falls below the threshold voltage. Along with the boost circuit, the hold-up capacitance is significantly reduced while still meeting the 200mS hold-up time specification.

Features
  • Main power supply 5V to 3.3V 1.2A output synchronous buck
  • Back-up power supply  boost up from 10Vin to 20V hold-up voltage
  • Minimum 200ms hold-up time for 3.3V
  • Bus voltage monitor and switch
  • Size: 73.5mm x 50mm x 10mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4494.1
(Output Voltage 1)
PMP4494.2
(Output Voltage 2)
Vin (Min) (V)510
Vin (Max) (V)2010
Vout (Nom) (V)3.320
Iout (Max) (A)1.2.1
Output Power (W)3.962
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBoost- Integrated Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM20242  4.5-36V, 2A Current Mode Synchronous Buck Regulator with Adjustable Frequency  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS61170  1.2A Switch, 38V High Voltage Boost Converter in 2x2mm QFN Package  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM20242 Download Download
TPS61170 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 349 29 Sep 2016
Design files (6)
Title Type Size (KB) Date
ZIP 185 29 Sep 2016
ZIP 26 29 Sep 2016
PDF 255 29 Sep 2016
PDF 66 29 Sep 2016
PDF 190 29 Sep 2016
PDF 143 29 Sep 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles