Xilinx Kintex FPGA Power Reference Design
PMP6776
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP6776 is a low-cost non-isolated synchronous buck power supply. This design uses TPS56121 and TPS54620 Synchronous Buck Converters and TPS54425 and TPS54225 Step-Down Switchers to generate 7 outputs. Features include input voltage range 10.8V to 13.2V and outputs 1V at 6A, 1.5V at 4A, 1.8V at 6A, 2V at 2A, 2.5V at 8A, 3.3V at 8A, 1.2V at 4A.

Features
  • Input voltage range of design = 10.8 to 13.2V. Devices can support 4.5 to 14.5V input
  • All 7 DC/DC converters on single-sided PCB in approximately 3.5"x3.5" form factor
  • Design meets any power up sequencing requirements
  • Uses all ceramic input and output capacitors to save space and cost
  • Reference design has been built and tested


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP6776.8
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)1
Iout (Max) (A)6
Output Power (W)6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Designed forFPGA

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54225  4.5 V to 18 V input, 2 A synchronous step-down converter in HTSSOP package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54425  4.5V to 18V Input, 4A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54620  4.5V to 17V Input, 6A Synchronous Step-Down SWIFT™ Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS56121  4.5V to 14V Input, 15A Synchronous Step-Down SWIFT™ Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54225 Download Download
TPS54425 Download Download
TPS54620 Download -
Download Download
TPS56121 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 5464 19 Aug 2013
PDF 5475 21 Sep 2011
Design files (5)
Title Type Size (KB) Date
ZIP 252 19 Aug 2013
PDF 72 19 Aug 2013
PDF 202 19 Aug 2013
PDF 80 21 Sep 2011
PDF 296 21 Sep 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles