36V-75Vdc Input, 5V/50W 1/8 Brick Active Clamp Forward Reference Design
PMP9108
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
This reference design generates a 5V/10A output from a standard telecom 48V DC input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD17309Q3 and CSD18540Q5B, implemented as self-driven synchronous rectifiers, allow this design to achieve a max load efficiency over 93%. This design uses only ceramic output capacitors for high reliability and uses 100% surface mount components. The board is laid out on a standard eighth brick footprint.
Features
- Industry standard 1/8 Brick Footprint, 0.9" x 2.3" (23mm x 58mm)
- High efficiency (greater than 93%)
- All ceramic output capacitors
- Self-driven synchronous rectifiers reduce drive complexity
- 100% surface mount components
- Low profile - 0.35" (9mm) maximum top side component height
See the Important Notice and Disclaimer covering reference designs and other TI resources.