CISPR 25 Class 5 Rated 6.6W Automotive Power Reference Design
PMP9398
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP9398 reference design is a conducted EMI optimized 6.6W power supply design for automotive application. It features the SIMPLE SWITCHER® LM46002 synchronous buck regulator and provides a 3.3V, max 2A output. The input voltage range is 4.5V to 60V suitable for 12V automotive battery supply. The reference design has the input EMI filter stage, and the conducted EMI is tested under the CISPR 25 automotive EMC standard. The design is compliant with the Class 5 conducted emissions standard.

Features
  • CISPR 25 Class 5 conducted emissions standard compliance
  • LM46002, 60V, 2A, Synchronous Buck Regulator
  • 4.5-60V operating input voltage range
  • Input EMI filter to suppress conducted emissions
  • Optimized layout for better EMI performance
  • 6.6W power supply design, ideal for 12V automotive battery system

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM46002  3.5V to 60V, 2A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM46002-Q1  Automotive Qualified 3.5V to 60V, 2A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM46002 Download Download
LM46002-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 387 09 Apr 2014
Design files (3)
Title Type Size (KB) Date
ZIP 76 09 Apr 2014
PDF 39 09 Apr 2014
PDF 127 09 Apr 2014
More literature (1)
Title Type Size (KB) Date
PDF 1139 08 Feb 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles