Highly Efficient and Compact 100W Automotive Amplifier Reference Design with Boost Converter
PMP9484
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP9484 is a 100W highly efficient and compact automotive amplifier reference design which can be used in 50W +50W stereo or 100W woofer applications.  The design is broadly divided into three main stages:
1.) Highly efficient single-phase synchronous boost converter using the LM5122 controller IC.  The design accepts an input voltage of 7.5Vin to 20Vin (12Vin nominal) and provides an output of 24V capable of supplying 5A of continuous current to the load.  The peak efficiency acheived is 98 percent.
2.) 50W+ 50W stereo audio amplifier with TPA3116D2 Class D device
3.) Very low cost stereo input to woofer bass input conversion

Features
  • Synchronous rectification in boost for very high efficiency
  • Ultra-low footprint area for LM5122
  • Actual power stage combo with highly efficient class D amplifier
  • Single speaker (woofer), dual speaker (stereo) support in the design
  • Low Vin support for automotive application

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9484.1
(Output Voltage 1)
Vin (Min) (V)6.5
Vin (Max) (V)20
Vout (Nom) (V)24
Iout (Max) (A)5
Output Power (W)120
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18501Q5A  40V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM324  4-Channel industry standard operational amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LM324-MIL  Quadruple Operational Amplifier  Analog and Mixed-Signal  Not Available Not Available
LM5122  3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TAS5404-Q1  Automotive, 26-W, 4-ch, 6- to 18-V analog SE input Class-D audio amplifier w/ I2C diag & load dump  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPA3116D2  50-W stereo, 100-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier w/ SpeakerGuard™  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPA3116D2-Q1  Automotive, 50-W, 2-ch, 4.5- to 26-V supply analog input Class-D audio amplifier  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPA3118D2-Q1  Automotive, 30-W, 2-ch, 4.5- to 26-V supply analog input Class-D audio amplifier  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18501Q5A VSONP (DQJ)| 8 Download Download
LM324 Download Download
Download Download
Download Download
Download Download
LM5122 Download Download
Download Download
TAS5404-Q1 Download
TPA3116D2 Download
TPA3116D2-Q1 Download Download
TPA3118D2-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3804 29 Sep 2014
Design files (3)
Title Type Size (KB) Date
ZIP 375 29 Sep 2014
PDF 32 29 Sep 2014
PDF 698 29 Sep 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles