250W Single Stage LLC-SRC Converter Reference Design PMP9739 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP9739 is a single stage LLC series resonant converter (SRC), producing up to a 250W output using UCC25600 resonant controller. With the use of single stage LLC-SRC, the converter efficiency goes up to 89% at 250W full output power.

Features
  • High efficiency single stage AC/DC converter
  • Up to 89% efficiency at 250W output
  • AC/DC single stage LLC resonant converter
  • 102VAC to 138VAC input and up to 24V/250W
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9739.1
(Output Voltage 1)
Vin (Min) (V)100
Vin (Max) (V)132
Vout (Nom) (V)24
Iout (Max) (A)10.42
Output Power (W)250.08
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyHalf Bridge- LLC

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM431  2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator  Voltage references  Sample & Buy Not Available
TL331  High Voltage Single Differential Comparator  Amplifiers  Sample & Buy Not Available
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM431 Download Download
Download Download
Download Download
TL331 Download Download
UCC25600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1677 12 Jun 2015
Design files (4)
Title Type Size (KB) Date
ZIP 282 12 Jun 2015
PDF 148 12 Jun 2015
PDF 144 12 Jun 2015
PDF 196 12 Jun 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles