SN74AXC8T245 Evaluation Module for Direction-Controlled Bidirectional Translation Device
(ACTIVE) SN74AXC8T245EVM
Key Document

- SN74AXC8T245 Evaluation Module
(PDF 4172 KB)
02 Aug 2017
Description
This EVM is designed to support SN74AXC8T245 which is an 8 channel direction-controlled translation device. There is also option of populating 1, 2, 4 channel LVC and AVC direction controlled translation device. It also supports the bus hold and Q1 devices in the same number of channels. The AXC device is low voltage translation device from 0.65V to 3.6V with 12mA of drive strength. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC is higher voltage translation devices from 1.65 to 5.5V with higher drive strength of 32mA.
Features
- High speed SMB connector available
- Gnd port for each header pin supports high speed measurement
- DIR and OE pin have 10K ohm pulldown built in
- Layout optimized for high speed connectivity
- Device supports 2 DIR pins each controlling 4 channel bank
Order Now
Part Number | Buy from Texas Instruments or Third Party | Buy from Authorized Distributor | Status | |||||||
SN74AXC8T245EVM: |
Pricing may vary.
|
ACTIVE | ||||||||
Contact a Distributor |
TI's Standard Terms and Conditions for Evaluation Modules apply.
Technical Documents
User guides (1)
Title | Abstract | Type | Size (KB) | Date |
4172 | 02 Aug 2017 |
More literature (1)
Title | Abstract | Type | Size (KB) | Date |
39 | 02 Jan 2019 |
Related Products
TI Devices (3)
Part Number | Name | Product Family |
---|---|---|
SN74AXC8T245 | 8-bit dual-supply bus transceiver | Voltage level translation |
SN74AXC8T245-Q1 | Automotive 8-bit dual-supply bus transceiver w/ configurable voltage translation, 3-state output | Voltage level translation |
SN74AXCH8T245 | 8-Bit Dual-Supply Bus Transceiver | Voltage level translation |
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.