Class 1 PoE - High Efficiency IP Camera Power Module Reference Design
TIDA-00079
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost effective. The result is, TI delivers a solution that enables high performance while lowering system power to industry leading levels.

Features
  • Enables Class 1 PoE system power in a 1080p IP Camera
  • IP Camera solution power as low as 2.2 Watt for 1080p30 with 5 Volt input
  • 90% efficiency on 5 Volt operation. 78% efficient on PoE operation.
  • Lower system heat generation simplifies package design
  • Cost effective compared with many PMIC solutions

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-00079.1
(Output Voltage 1)
TIDA-00079
(Output Voltage 2)
Vin (Min) (V)3636
Vin (Max) (V)5757
Vout (Nom) (V)55
Iout (Max) (A)22
Output Power (W)1010
Isolated/Non-IsolatedIsolatedIsolated
Input TypeDCDC
TopologyFlyback- Non Sync
POE
Flyback- Non Sync
Order Now
Part Number Status Vin  (Min)  (V)   Vin  (Max)  (V)   Vout  (Nom)  (V)   Iout  (Max)  (A)   Output Power  (W)   Isolated/Non-Isolated   Input Type   Topology  

TIDA-00079:
DM385-AR0331

ACTIVE 36   57   5   2   10   Isolated   DC   Flyback- Non Sync  

TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPD12S016  Value-line HDMI companion chip for Portable applications  Interface  Sample & Buy View Design Kits & Evaluation Modules
TPD2S017  2-channel Ultra-low clamp -Voltage ESD solution with Series-Resistor Isolation  Circuit protection  Sample & Buy Not Available
TPD4E001  Low-capacitance 4-channel +/-15-k-V ESD protection array for high-speed data interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD4S009  4-channel ESD solution for high-speed Differential interface  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD8E003  8-channel ESD array For Portable Space-Sa-Ving applications  Circuit protection  Sample & Buy Not Available
TPS23753A  IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through  Power over Ethernet (PoE)  Sample & Buy View Design Kits & Evaluation Modules
TPS5432  2.95V to 6V Input, 3A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54339  4.5V to 23V Input, 3A Synchronous Step-Down Converter with D-CAP2 Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS63036  High Efficient Single Inductor Buck-Boost Converter with 1-A Switches  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPD12S016 Download Download
Download Download
TPD2S017 Download Download
Download -
TPD4E001 Download Download
Download Download
Download -
Download Download
Download -
TPD4S009 Download Download
Download Download
Download Download
Download Download
TPD8E003 Download -
TPS23753A Download Download
TPS5432 Download
TPS54339 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1387 16 Jan 2014
Selection guides (1)
Title Type Size (KB) Date
PDF 1538 15 Sep 2014
Design files (3)
Title Type Size (KB) Date
ZIP 9157 29 Jan 2014
ZIP 576 29 Jan 2014
ZIP 1604 29 Jan 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles