Stepper Motor System with Medium Torque Drive
TIDA-00111
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This bipolar stepper motor system implements an MSP430, a DRV8818, and a NEMA 23 motor.  It's suitable for applications requiring up to 140 oz-in of torque, and up to 800 RPM.  Motor voltage support is 8V to 35V, and max current is 2.5A.  A multitude of configuration options allow fine tuning of the current waveform, including the regulated current level, the microstepping applied, H-bridge FET states during current decay, the time interval of current decay, and current deglitch time.  The motor drive stage has integrated protection from short-circuit, shoot-through, under-voltage, and over-temperature.

Features
  • Highly configurable current waveform allows maximum tunability
  • Integrated power FETs support 8V to 35V and 2.5A
  • Motor speed is easily controlled by the STEP frequency
  • Hardware state machine modulates current with up to 1/8 microstepping for a smooth motion profile
  • Integrated protection for short-circuit, shoot-through, under-voltage, and over-temperature

 

Note:

Motor must be ordered through the manufacturer


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8818EVM :
DRV8818 Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV8818  35-V, 2.5-A bipolar stepper motor driver with current regulation and 1/8 microstepping  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
MSP430F2617  16 MHz MCU with 92KB FLASH, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW Multiplier, DMA  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS777  750-mA, 10-V, low-dropout voltage regulator with enable & RESET with delay  Power management  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8818 Download -
MSP430F2617 Download Download
Download Download
Download
Download -
TPS777 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1450 05 Nov 2013
Design files (3)
Title Type Size (KB) Date
PDF 38 05 Nov 2013
PDF 409 05 Nov 2013
ZIP 656 05 Nov 2013
Related Tools & Software

Hardware development (1)

Name Part Number Tool Type
DRV8818 Evaluation Module  DRV8818EVM  Evaluation boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles