Serial Interface Dual 8-Channel Relay, LED, Stepper Driver
TIDA-00117
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design includes dual DRV8860 and an MSP430 value line MCU to provide 16-channel low side driver for Relays, LEDs, and Unipolar steppers. The solution suports voltage range from 8V to 38V, 200mA current for each channel, parallel outputs, protection of short condition and open load detection. Serial interface and daisy chain connection of DRV8860 give the most benefits on minimum input IOs and extending the output channels easily. An innovative energizing time and internal automatic PWM duty control provide obvious energy saving function especially for relay and solenoid driving. The PWM duty control also can be used for LED brightness control. Full and half step unipolar stepper motor control logic is also included in this design. The drive stage has integrated protection from short-circuit, under voltage, and over-temperature.

Features
  • Serial interface control to minimize the inputs signal
  • Daisy chain connection to extend output channels easily without increasing inputs IO
  • Wide VM range from 8V to 38V and 200mA for each channel
  • Parallel outputs capability to increase the output current
  • Diagnosis function by reading back output states and OCP/OL faults through serial interface
  • Integrated protection for short-circuit, over-current, under-voltage, and over-temperature

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV8860  Octal Low-Side Driver with Serial Interface  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
MSP430F2350  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2048B RAM, Comparator  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8860 Download Download
Download
MSP430F2350 Download Download
Download -
TPD2E001 Download -
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 622 15 Nov 2013
Design files (2)
Title Type Size (KB) Date
PDF 104 15 Nov 2013
PDF 176 15 Nov 2013
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles