Solar Street Light with Integrated MPPT Charger Reference Design TIDA-00121 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This design is a 12A Maximum Power Point Tracking (MPPT) solar charge controller with a 700mA LED driver. It is targeted for low power solar charger and LED driver solutions such as solar street lights. This design is capable of charging 12V batteries with up to 10A output current from 12V panels. However, it can be easily adapted to 24V systems by just changing the MOSFETs to 60V rated parts. Also, the design can drive up to 15 LEDs in series with 700mA of current. It is possible to adapt the design for LED currents up to 1.1A with minimum change in hardware. TI provides a complete solar inverting system for low power loads. Additionally this design takes real world considerations in to account, such as reverse battery protection, built-in battery charge profile for 12V Pb-acid batteries, and a highly efficient design. Together these provide new market entrants and faster time to market for their design.

Features
  • High efficiency: >95% for MPPT charger and >90% for LED driver
  • Supports 15VDC - 22VDC Input Voltage Range
  • Built in charge profile for 12V Pb-acid battery
  • Flexible design adapts to 24V panels by only changing to 60V MOSFETs
  • Capable of driving upto 15 LEDs with 700mA current
  • Board Form Factor: 100 mm x 45 mm x 32 mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18533Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 5.9mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD18534Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 9.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM25101  3A, 2A and 1A High Voltage, High-Side and Low-Side Gate Drivers  Gate drivers  Sample & Buy Not Available
MSP430F5132  25MHz MCU with Two 16-bit High Res Timers, 8KB flash, 1KB RAM, 10-bit ADC, 16-channel Comparator  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TLV704  24V Input Voltage, 150mA, Ultra-Low-Iq Low-Dropout (LDO) Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27517  4A/4A Single Channel High-speed Low-side Gate Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18533Q5A VSONP (DQJ)| 8 Download
CSD18534Q5A VSONP (DQJ)| 8 Download
LM25101 Download
Download
Download
Download Download
Download
MSP430F5132 Download -
Download -
Download Download
TLV704 Download Download
UCC27517 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1254 29 Jan 2014
Design files (4)
Title Type Size (KB) Date
ZIP 797 04 Jun 2018
ZIP 268 29 Jan 2014
ZIP 28 29 Jan 2014
PDF 48 29 Jan 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles