Automotive USB Charger with Linear Droop Compensation Reference Design TIDA-00160 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TIDA-00160 reference design provides detailed data for evaluating and verifying a USB charger, which uses a USB charge controller, a buck controller and a shunt amplifier.

This design demonstrates an automotive USB charging port that offers short-to-battery protection. With the help of the shunt amplifier, the design aims to compensate the effects on Vdroop when the smartphone/tablet is connected to the USB charger using a cable that is roughly 2-3 meters in length.

Features
  • Compliance wtih almost all major smartphone/tablet manufacturers is supported due to programmable current limit up to 3A, BC 1.2 compliant devices being supported, and D+/D- divider modes of 2.7V/2.7V and 1.2V.
  • Drop in and BOM compatible wtih TPS2543-Q1.
  • The TI devices in this design are AEC-Q100 qualified.
  • Supports CDP/SDP auto switch for small industry standard footprint based devices.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18503Q5A  40V, N ch NexFET MOSFET™, single SON5x6, 4.3mOhm  MOSFETs  Sample & Buy Not Available
INA213-Q1  AEC-Q100, 26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amp  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM25117-Q1  Automotive Grade 4.5-42V Wide Vin, Current Mode Synchronous Buck Controller with Tracking  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001-Q1  Automotive Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2546-Q1  Automotive USB Charging Port Controller and Power Switch  Power management  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18503Q5A VSONP (DQJ)| 8 Download
INA213-Q1 Download Download
LM25117-Q1 Download Download
Download
TPD2E001-Q1 Download Download
TPS2546-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 225 16 Jun 2014
PDF 927 15 May 2014
Selection guides (1)
Title Type Size (KB) Date
PDF 3565 08 Jul 2014
Design files (4)
Title Type Size (KB) Date
PDF 132 15 May 2014
PDF 73 15 May 2014
PDF 56 15 May 2014
ZIP 112 15 May 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles