TPD2E001-Q1 Automotive Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces | TI.com

TPD2E001-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces

 

USB Power/Charging Solution for Stop-Start applications

Check out this highly integrated three-device power system that enables completely scalable USB charging solutions that auto-detects and supports industry standards such as BC1.2 while also comprehending the front-end boost requirements associated with today’s stop-start application environment.


USB Power/Charging Solution for Stop-Start - System Block Diagram
Download Datasheets
  • TPS43330/2/3/5/6- Q1 - Automotive Catalog Low Iq, Single Boost, Dual synchronous Buck Controller
  • TPS2543-Q1 – Automotive USB Charging Port Power Switch & Controller
  • TPD2E001-Q1 – Automotive Catalog Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interface


Order Tools

      Find More Solutions from TI

Description

The TPD2E001 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD2E001 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±15-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a 1.5-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD2E001 is a two-channel device intended for USB and USB 2.0 applications.

The TPD2E001 is available in the DRL package and is specified for –40°C to 85°C operation.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.5-pF Input Capacitance
  • Low 1-nA (Max) Leakage Current
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Two-Channel Device
  • Space-Saving DRL Package
  • Alternate 3-, 4-, 6-Channel Options Available:
    TPD3E001, TPD4E001, and TPD6E001
  • APPLICATIONS
    • USB 2.0
    • Ethernet
    • FireWire™
    • Video
    • Cell Phones
    • SVGA Video Connections
    • Glucose Meters

FireWire is a trademark of Apple Computer, Inc.

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD2E001-Q1 Order now 2     1.5     5.5     8       Ethernet
General Purpose
LVDS
Memory/SIM Card
USB 2.0    
    Uni-Directional     +/-1     Automotive     -40 to 85     SOT-5X3 | 5     5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)     1.2     25    
TPD4E001-Q1 Order now 4     1.5     5.5     8     5.5     Ethernet
General Purpose
LVDS
Memory/SIM Card
USB 2.0    
    Uni-Directional     +/-10     Automotive     -40 to 125     SOT-23 | 6     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)       25    
TPD4E05U06-Q1 Order now 4     0.5     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
USB 2.0
USB 3.0    
    Uni-Directional     10     Automotive     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.96     14