Low Power 1:4 Distribution Amplifier for Serial Digital Interface Reference Design
TIDA-00253
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TIDA-00253 reference design is functionally an 1:4 SDI Distribution Amplifier with a USB interface to allow connection to a host computer and a graphical user interface (GUI) program which allows the configuration of the devices on the board to be changed as desired, and allows for SDI video eye diagram monitoring. The multiplexing and eye measurements can be done without using a video analyzer or high bandwidth scope which is not practical to use in a regular video production environment.

Features
  • Single input, four output Distribution Amplifier.
  • Low power consumption, with automatic power down when no input signal is provided
  • Ability to estimate input cable length
  • Adjustable output signal amplitude and DC offset
  • Selectable board trace length between equalizer and reclocker
  • Ability to measure internal eye diagram with or without media/interconnects

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMH0307  3 Gbps HD/SD SDI Dual Output Cable Driver with Cable Detect  Interface  Sample & Buy View Design Kits & Evaluation Modules
LMH0376  3 Gbps HD/SD SDI Low Power Reclocker with Eye Monitor and 4:1 Input Mux  Interface  Sample & Buy View Design Kits & Evaluation Modules
LMH0395  3G HD/SD SDI Dual Output Low Power Extended Reach Adaptive Cable Equalizer  Interface  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMH0307 Download Download
Download Download
LMH0376 Download
LMH0395 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 210 05 Jun 2014
Design files (3)
Title Type Size (KB) Date
ZIP 467 05 Jun 2014
PDF 40 05 Jun 2014
PDF 346 05 Jun 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles