Current-Sharing Dual LDOs TIDA-00270 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This power supply topology is capable of sourcing 6A via two LDOs operating in parallel. The solution sources current evenly between the two TPS74401’s, each capable of supplying 3A. This design allows for higher currents to be supplied than is typically possible with a single LDO. It also allows for additional heat syncing not available with an individual LDO.

Features
  • Sources up to 6A
  • High PSRR to filter ripple
  • Low Noise output to provide a clean rail
  • Low dropout regulation
  • High Accuracy (1% over temperature)
  • Soft-start allows for monotonic startup

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
OPA333  1.8V, 17µA, microPower, precision, zero-drift CMOS op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS74401  Single-output 3A LDO regulator, adj (0.8V to 3.3V), fast transient response, programmable soft start  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
OPA333 Download Download
Download Download
Download Download
TPS74401 Download Download
Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1875 25 Jun 2014
Selection guides (1)
Title Type Size (KB) Date
PDF 9699 22 Mar 2017
Design files (3)
Title Type Size (KB) Date
ZIP 2109 27 Aug 2014
PDF 196 27 Aug 2014
PDF 113 27 Aug 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles