High Speed Digital Output PLC Module Reference Design

(ACTIVE) TIDA-00319

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This high speed digital output module TI Design for programmable logic controllers (PLCs) illustrates the design of low-cost, simple high speed single-ended digital output module using standard low side driver and backplane powered using isolated power stage. High speed digital output modules are required for motor control and positioning application.

Features
  • 4 high speed digital outputs
  • External load power
  • Single-ended outputs working up to : 500 kHz with 5 V field power, 100 kHz with 24 V filed power
  • 210 mW power consumption from backplane isolated power stage
  • Less than 100 ns transition time with 15 m cable
  • 300 mW power consumption per load for 5 V supply, and 44 Ω load

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV8803  2.0A Unipolar Stepper Motor or 1A Quad Solenoid/Relay Driver (PWM Ctrl)  Stepper Drivers  Sample & Buy View Design Kits & Evaluation Modules
ISO7140CC  4242-VPK Small-Footprint and Low-Power 4/0 Quad Channel Digital Isolator with Noise Filter  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM2765  Switched Capacitor Voltage Converter  Step-Up (Boost)  Sample & Buy Not Available
SN6501  Low-Noise 350 mA, 410 kHz Transformer Driver for Isolated Power Supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1381 28 Sep 2016 744
Design files (7)
Title Abstract Type Size (KB) Date Views
ZIP 275 08 Aug 2016 61
ZIP 1357 08 Aug 2016 56
PDF 2755 08 Aug 2016 32
PDF 1419 08 Aug 2016 41
PDF 314 08 Aug 2016 31
PDF 64 08 Aug 2016 172
PDF 554 08 Aug 2016 617


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki