LM2765

ACTIVE

50-kHz switched capacitor voltage doubler

Product details

Iout (max) (A) 0.02 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 20 Switching frequency (max) (kHz) 100 Features Enable Vout (min) (V) 3.6 Vout (max) (V) 11 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00013
Iout (max) (A) 0.02 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 20 Switching frequency (max) (kHz) 100 Features Enable Vout (min) (V) 3.6 Vout (max) (V) 11 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00013
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Doubles Input Supply Voltage
  • SOT-23 6-Pin Package
  • 20-Ω Typical Output Impedance
  • 90% Typical Conversion Efficiency at 20 mA
  • 0.1-µA Typical Shutdown Current
  • Doubles Input Supply Voltage
  • SOT-23 6-Pin Package
  • 20-Ω Typical Output Impedance
  • 90% Typical Conversion Efficiency at 20 mA
  • 0.1-µA Typical Shutdown Current

The LM2765 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this circuit to provide up to 20 mA of output current.

The LM2765 operates at 50-kHz switching frequency to reduce output resistance and voltage ripple. With an operating current of only 130 µA (operating efficiency greater than 90% with most loads) and 0.1-µA typical shutdown current, the LM2765 provides ideal performance for battery powered systems. The device is manufactured in a 6-pin SOT-23 package.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM2765 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this circuit to provide up to 20 mA of output current.

The LM2765 operates at 50-kHz switching frequency to reduce output resistance and voltage ripple. With an operating current of only 130 µA (operating efficiency greater than 90% with most loads) and 0.1-µA typical shutdown current, the LM2765 provides ideal performance for battery powered systems. The device is manufactured in a 6-pin SOT-23 package.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2765 Switched-Capacitor Voltage Converter datasheet (Rev. D) PDF | HTML 26 Sep 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP30826 — Offline supercapacitor backup power supply with active cell balancing reference design

This reference design provides a backup voltage during a power interruption. It manages the charging of supercapacitors directly from the mains voltage (96 VAC - 272 VAC). The UCC28740 provides constant-voltage (CV) and constant-current (CC) output regulation. The supercapacitor capacitance and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00319 — High Speed Digital Output PLC Module Reference Design

This high-speed digital output reference design for programmable logic controllers (PLCs) illustrates low-cost, simple high-speed single-ended digital output module using standard low-side driver and backplane powered using isolated power stage. High-speed digital output modules are required for (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos