Hall Sensor Proximity Sensor w/Fixed Threshold and Temperature Sensing Over IO-Link Reference Design TIDA-00340 (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now


See Also

TIDA-01335- Recommended alternative TI Design which is using TIOL111 offering smaller package, integrated surge protection and LDO options

View all related products

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TIDesign offers a rapid prototyping platform for magnetic-field proximity sensor with IO-Link. Thanks to its IO-Link interface the sensor can used as a multi-variable sensor for proximity sensing and for temperature sensing.TIDA-00340 comes by default with a integrated hall-sensor, a switch and 2 LED for status indications. All this fitting in a 6mm wide PCB compatible with the industry standard M12 connector.

For more information on TMG:  Click here.

Features
  • Hall-effect latch proximity sensor with IO-Link Interface
  • Ambiant temperature sensing
  • IO-LINK v1.1 connectivity out of the box (TMG stack, PHY and M12 connector)
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 and IEC 60255-5 standards

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV5053  2.5 to 38 V bipolar output Hall effect sensor family  Magnetic sensors  Sample & Buy View Design Kits & Evaluation Modules
MSP430FR5738  MSP430FR5738 24 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 21 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
SN65HVD101  IO-Link PHY for device nodes  Interface  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV5053 Download Download
Download
MSP430FR5738 Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4933 03 Mar 2015
Design files (5)
Title Type Size (KB) Date
ZIP 143 02 Mar 2015
PDF 89 02 Mar 2015
PDF 574 02 Mar 2015
PDF 634 02 Mar 2015
PDF 69 02 Mar 2015
Related Tools & Software

Reference Designs  ( 5 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles