10/100 Mbps Industrial Ethernet Brick with IEEE 1588 Precision Time Protocol (PTP) Transceiver TIDA-00496 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00496 TI Design is a compact brick for demonstrating capabilities of Precision PHYTERTM. As more systems in the power grid are using time information for real time analysis, timing becomes critical. This design achieves time synchronization with nanosecond accuracy using IEEE 1588v2 Precision Time Protocol (PTP).  It can be configured for 10/100 Mbps copper interface or 100 Mbps fiber interface with small form factor LC type transceiver.

Features
  • Design based on DP83630 Precision PHYTER™ - IEEE 1588 Precision Time Protocol Transceiver which supports IEEE 1588 V1 and V2
  • Design tested for 10/100 Mb/s copper interface and 100Base-FX fiber interface
  • Tested for ESD IEC61000-4-2 contact discharge 6KV
  • Power < 300mW at 3.3V for Copper
  • HFBR-5961L/AL Transceivers for Fast Ethernet  with LC connector (<175mA for transmitter, <120mA for receiver at 3.3V)
  • Three Programmable LEDs for Link, Activity and speed

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CDCE913  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  Clock generators  Sample & Buy View Design Kits & Evaluation Modules
DP83630  IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
TPD4E1U06  Quad-Channel High-Speed ESD Protection Device  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CDCE913 Download Download
DP83630 Download Download
TPD4E1U06 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2202 02 Dec 2015
Design files (7)
Title Type Size (KB) Date
ZIP 805 05 Oct 2015
ZIP 6560 05 Oct 2015
ZIP 938 05 Oct 2015
ZIP 2325 05 Oct 2015
ZIP 158 05 Oct 2015
ZIP 494 05 Oct 2015
ZIP 1226 05 Oct 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles